IESNA:LM-63-2002
[TEST]P1437526
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB8B-727-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 450mA 8xLight Square PACKAGE 70CRI 2700K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (208) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.44A 292.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32294.4
TILT=NONE
208 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
4498.1 4525.6 4268.6 3763.7 3479.1 3451.6 3470.0 3543.4 3690.3 3883.0 4094.2 4525.6 5471.1 6627.8 7940.5 9225.7 10217.1 10988.2 
11924.5 12557.9 12897.6 12934.3 12172.4 11456.4 10841.3 9684.7 7316.3 4966.3 3965.7 2607.1 945.5 504.9 339.7 183.6 128.5 73.4 0.0 
4498.1 4534.8 4277.8 3782.1 3497.5 3460.8 3488.3 3561.8 3699.4 3910.6 4130.9 4534.8 5480.3 6673.7 8050.7 9253.2 10308.9 11208.5 
12016.3 12668.1 13090.4 13117.9 12282.5 11566.5 10896.4 9721.4 7454.0 5122.3 3965.7 2616.2 945.5 523.2 348.8 192.8 128.5 73.4 0.0 
4498.1 4525.6 4296.1 3855.5 3543.4 3497.5 3525.0 3607.6 3754.5 3984.0 4241.1 4608.2 5416.1 6664.5 8023.1 9381.7 10630.2 11676.7 
12677.3 13567.7 14072.6 14247.0 14035.9 13090.4 12282.5 11364.6 8959.5 6031.1 4277.8 2910.0 1276.0 615.0 413.1 275.4 211.1 119.3 0.0 
4498.1 4534.8 4342.0 3947.3 3635.2 3598.5 3607.6 3699.4 3873.9 4130.9 4479.7 4911.2 5498.7 6609.4 8004.8 9537.8 10942.3 12163.2 
13319.8 14320.4 15027.3 15477.1 15550.5 15422.0 14825.3 13751.3 12943.5 11639.9 9354.2 5939.3 2377.6 982.2 605.9 394.7 284.6 
137.7 0.0 
4498.1 4553.2 4406.3 4158.4 3828.0 3763.7 3800.4 3910.6 4112.5 4433.8 4865.3 5406.9 6003.6 6838.9 8032.3 9556.1 11263.6 12815.0 
13980.8 14999.7 15761.7 16275.7 16679.6 17092.7 17248.8 16936.7 16422.6 15587.2 13604.4 9647.9 5104.0 1955.3 945.5 504.9 284.6 
137.7 0.0 
4498.1 4544.0 4470.5 4351.2 4149.3 4039.1 4112.5 4305.3 4544.0 4874.5 5379.3 6040.3 6820.6 7600.8 8601.4 9950.9 11575.7 13163.8 
14513.2 15266.0 15844.3 16441.0 17065.2 17882.2 18680.8 19295.9 19580.4 19699.8 18175.9 13861.5 8252.6 3359.8 1294.3 605.9 293.8 
128.5 0.0 
4498.1 4580.7 4553.2 4562.3 4562.3 4553.2 4626.6 4856.1 5195.7 5663.9 6242.2 6976.6 7839.5 8867.7 10042.7 11401.3 12521.2 13586.1 
14504.0 15321.0 16092.1 16863.2 17928.1 19066.4 20048.6 20388.3 19598.8 18065.8 16165.6 13182.1 8032.3 3139.5 1009.8 486.5 211.1 
64.3 0.0 
4498.1 4571.5 4608.2 4700.0 4846.9 5039.7 5342.6 5654.7 6077.0 6591.1 7270.4 8142.5 9161.4 10382.3 11731.7 13163.8 14320.4 15137.4 
15825.9 16569.5 17542.5 18644.1 19663.1 20360.7 19672.2 18212.7 16431.8 14127.7 10666.9 6168.8 2946.7 1505.5 844.5 495.7 312.1 
110.2 0.0 
4498.1 4571.5 4663.3 4819.4 5058.1 5397.7 5847.5 6389.1 7040.9 7756.9 8601.4 9592.9 10749.5 12108.1 13650.3 15082.4 16220.7 17147.8 
17873.0 18873.6 20186.3 21462.3 22205.9 21627.5 20131.2 18488.1 16147.2 12300.9 7812.0 4057.5 2203.1 1248.4 844.5 596.7 348.8 137.7 
0.0 
4498.1 4562.3 4654.1 4856.1 5131.5 5507.9 6003.6 6563.5 7297.9 8023.1 8922.7 9969.2 11272.8 12658.9 14320.4 15936.1 17368.1 18644.1 
19736.5 21058.4 22811.7 24216.2 24868.0 24060.2 22123.2 19451.9 15917.7 11116.7 6141.3 3130.3 1707.4 1064.9 716.0 486.5 302.9 156.1 
0.0 
4498.1 4525.6 4617.4 4828.6 5140.7 5544.6 6012.7 6664.5 7371.4 8151.6 9097.2 10162.0 11428.8 12805.8 14439.8 16119.7 17450.7 18607.4 
19507.0 20516.8 21792.8 22527.2 22462.9 21030.9 18579.9 15697.4 12346.8 8087.4 4332.9 2138.9 1294.3 807.8 541.6 312.1 211.1 91.8 0.0 
4498.1 4516.4 4589.9 4773.5 5048.9 5416.1 5865.9 6407.5 7086.8 7756.9 8528.0 9409.3 10419.0 11575.7 12888.4 14348.0 15679.0 16688.8 
17505.8 18359.5 19185.7 19387.7 18827.7 16982.6 14586.7 11933.7 9152.2 5921.0 3121.1 1615.6 1037.3 670.1 394.7 202.0 128.5 64.3 0.0 
4498.1 4488.9 4534.8 4663.3 4874.5 5168.2 5517.0 5921.0 6370.8 6875.6 7389.7 7977.2 8693.2 9491.9 10483.3 11621.6 12512.0 13228.0 
13512.6 13558.5 13448.4 12567.1 10896.4 8307.7 5893.4 4231.9 3038.5 1964.5 1147.5 752.7 504.9 339.7 211.1 110.2 55.1 18.4 0.0 
4498.1 4433.8 4369.6 4360.4 4378.7 4443.0 4507.3 4544.0 4589.9 4553.2 4443.0 4268.6 4140.1 4130.9 4342.0 4626.6 4672.5 4231.9 3534.2 
2882.4 2203.1 1615.6 1266.8 1009.8 817.0 660.9 514.1 385.6 284.6 211.1 156.1 110.2 73.4 36.7 9.2 9.2 0.0 
4498.1 4323.7 4130.9 3938.1 3754.5 3570.9 3332.3 2928.3 2414.3 1964.5 1771.7 1780.9 1900.2 2093.0 2239.9 2203.1 1881.9 1459.6 1083.2 872.1 
771.1 716.0 642.6 550.8 449.8 376.4 302.9 266.2 229.5 202.0 165.2 137.7 91.8 36.7 9.2 0.0 0.0 
4498.1 4268.6 3928.9 3561.8 3194.6 2744.8 2138.9 1560.6 1321.9 1276.0 1266.8 1266.8 1285.2 1312.7 1239.3 1000.6 752.7 633.4 560.0 495.7 459.0 
422.3 385.6 348.8 321.3 302.9 275.4 211.1 156.1 119.3 73.4 45.9 18.4 9.2 0.0 0.0 0.0 
4498.1 4195.2 3736.2 3231.3 2662.1 2001.2 1386.1 1193.4 1147.5 1092.4 1046.5 1009.8 973.1 918.0 798.6 633.4 541.6 459.0 394.7 358.0 321.3 
302.9 275.4 266.2 238.7 211.1 183.6 156.1 119.3 82.6 64.3 36.7 18.4 0.0 0.0 0.0 0.0 
4498.1 4130.9 3543.4 2946.7 2249.0 1477.9 1202.5 1129.1 1074.0 1009.8 945.5 862.9 789.5 706.8 605.9 523.2 449.8 385.6 339.7 312.1 284.6 266.2 
247.9 229.5 211.1 192.8 165.2 128.5 110.2 91.8 64.3 36.7 9.2 0.0 0.0 0.0 0.0 
4498.1 4048.3 3433.2 2698.9 1891.0 1266.8 1156.7 1101.6 1037.3 973.1 890.4 789.5 697.7 605.9 523.2 459.0 403.9 348.8 321.3 293.8 266.2 247.9 229.5 
211.1 183.6 165.2 137.7 110.2 91.8 73.4 45.9 18.4 0.0 0.0 0.0 0.0 0.0 
4498.1 4029.9 3341.4 2570.3 1634.0 1211.7 1147.5 1092.4 1028.1 954.7 862.9 771.1 670.1 578.3 495.7 431.4 385.6 339.7 302.9 275.4 247.9 229.5 202.0 
183.6 165.2 128.5 101.0 91.8 73.4 55.1 27.5 9.2 0.0 0.0 0.0 0.0 0.0 
4498.1 4020.7 3295.5 2460.2 1514.7 1202.5 1138.3 1083.2 1028.1 954.7 853.7 752.7 651.8 569.1 495.7 440.6 394.7 358.0 312.1 275.4 238.7 220.3 192.8 
174.4 146.9 101.0 73.4 64.3 45.9 27.5 18.4 0.0 0.0 0.0 0.0 0.0 0.0 
4498.1 3984.0 3286.4 2469.4 1505.5 1193.4 1138.3 1083.2 1019.0 945.5 853.7 752.7 660.9 578.3 504.9 449.8 403.9 358.0 312.1 275.4 238.7 220.3 192.8 
174.4 146.9 101.0 73.4 55.1 45.9 27.5 9.2 0.0 0.0 0.0 0.0 0.0 0.0 
